Lead Count (#) | 100 |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Pkg. Code | pkg_9396 |
Pkg. Type | QFP100 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Family Name | RH850 |
Series Name | RH850/P1x |
Group Name | P1M |
CPU Architecture | RH850 |
Main CPU | G3M |
Sub CPU | No |
Floating Point Unit | Yes |
Bit Length | 32 |
Program Memory (KB) | 2048 |
Data Flash (KB) | 64 |
RAM (KB) | 128 |
ECC SRAM | Yes |
Lead Count (#) | 100 |
Pkg. Dimensions (mm) | 14 x 14 x 1.7 |
Number of Supply Voltage(s) (#) | 2 |
Supply Voltage (V) | 3.0 - 5.5 |
I/O Ports | 52 |
DMAC or DTC | Yes |
DMA (ch) | 16 |
Temperature Sensor (ch) (#) | 1 |
Power-On Reset | Yes |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | 0 |
DRAM I/F | No |
3D GPU | No |
Accelerator | No |
Temp. Range | -40 to +150°C |
External Interrupt Pins (#) | 0 |
LVD or PVD | Yes |
Operating Freq (Max) (MHz) | 160 |
Operating Freq of Sub CPU (Max) | 0 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | Yes |
Ethernet speed | - |
Ethernet (ch) | 0 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 0 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
USB HS (host ch/device ch) | ( 0 / 0 ) |
USB SS (host ch/device ch) | ( 0 / 0 ) |
PCI Express (generation and ch) | No |
SCI or UART (ch) | 5 |
SPI (ch) | 5 |
QSPI (ch) | 0 |
OSPI (ch) | 0 |
I3C (ch) | 0 |
CAN (ch) | 3 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 2 |
SDHI (ch) | 0 |
High Resolution Output Timer | 0 |
PWM Output (pin#) | 0 |
32-Bit Timer (ch) | 12 |
16-Bit Timer (ch) (#) | 48 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | No |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 19 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (CSI) (ch) | 0 |
Camera I/F (Parallel) | No |
Image Codec | No |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 0 |
Security & Encryption | No |
12-Bit Timer (ch) | 0 |
32-Bit High Res Timer (ch) | 0 |
ADC | 19 |
Advanced Features | Chassis systems |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 32 |
CPU | G3M |
DMA | Yes |
DTC (ch) | 0 |
Ethernet | No |
Family Name | |
FlexRay (ch) (#) | 2 |
Group Name | |
High-Speed Analog Comparator (ch) | 0 |
Highest ASIL Level | ASIL-D |
Length (mm) | 14 |
Low-Power Analog Comparator (ch) | 0 |
MIPI Interfaces (DSI/CSI) | 0 |
Number of core (Main + Checker) | 1 + 1 |
PSI5 (ch) (#) | 2 |
Pkg. Type | QFP100 |
SENT (ch) (#) | 5 |
SPI (#) | 5 |
Standby Mode | No |
Timer | 16-bit x 48-ch, 32-bit x 12-ch |
USBFS (ch) | 0 |
USBHS (ch) | 0 |
Width (mm) | 14 |
RH850/P1Mマイコンは、低消費電力であり、最大2 MBのフラッシュメモリと最大128 KBのRAMのラインアップを持ち、機能拡張したモータ制御用タイマ、CAN インターフェース、SENTやPSI5のセンサ用デジタルインタフェースや、CPUロックステップ機能、ECC、自己診断回路(BIST)、エラーコント ロールモジュール(ECM)などの安全機能を持っており、シャシー制御に最適です。また、オプションでハードウェアセキュリティモジュール(ICU-S) を搭載します(2MB製品のみ)。