| CADモデル: | View CAD Model |
| Pkg. Type: | HTSSOP |
| Pkg. Code: | pkg_10995 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 6 x 4 x 1.1 |
| Pitch (mm): |
| RoHS (RAA230222GSB#HA0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | HTSSOP |
| Carrier Type | Embossed Tape |
| Description | 16Vmax, 2chDC/DC+Battery Backup, 3A, VOUT=3.3V/5V |
| Function | DC/DC(step down), Battery Backup |
| Lead Compliant | Yes |
| Lead Count (#) | 20 |
| Length (mm) | 6 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6 x 4 x 1.1 |
| Remarks | 2ch output |
| Tape & Reel | No |
| Thickness (mm) | 1.1 |
| Width (mm) | 4 |
Support is limited to customers who have already adopted these products.