| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0048KB-A |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 7 x 7 x 1.7 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | No |
| ECCN (US) | |
| HTS (US) |
| ADC | 10-bit x 12-ch |
| Bit Size | 16 |
| CAN (ch) | 1 |
| CPU | R8C |
| DMA | Yes |
| Data Flash (KB) | 4 |
| Ethernet | No |
| Family Name | R8C |
| I/O Ports | 43 |
| LVD or PVD | Yes |
| Lead Count (#) | 48 |
| Length (mm) | 7 |
| MOQ | 1 |
| Operating Freq (Max) (MHz) | 32 |
| Pb (Lead) Free | No |
| Pkg. Dimensions (mm) | 7 x 7 x 1.7 |
| Program Memory (KB) | 128 |
| RAM (KB) | 10 |
| RTC | No |
| Supply Voltage (V) | 2.7 - 5.5 |
| Temp. Range (°C) | -40 to +125°C |
| Timer | 8-bit x 1-ch, 16-bit x 6-ch |
| Width (mm) | 7 |
R8C/54E, R8C/54F, R8C/54G, R8C/54Hは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては、 RL78/F12, RL78/F13, RL78/F14 または RL78/F15 の採用をご検討ください。