| CADモデル: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_495 |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 12 x 12 x 1.7 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| ADC | 10-bit x 20-ch |
| Bit Size | 16 |
| CAN (ch) | 1 |
| CPU | R8C |
| DMA | Yes |
| Data Flash (KB) | 4 |
| Ethernet | No |
| Family Name | R8C |
| I/O Ports | 75 |
| LVD or PVD | Yes |
| Lead Count (#) | 80 |
| Length (mm) | 12 |
| Operating Freq (Max) (MHz) | 20 |
| Pkg. Dimensions (mm) | 12 x 12 x 1.7 |
| Program Memory (KB) | 96 |
| RAM (KB) | 8 |
| RTC | No |
| Supply Voltage (V) | 2.7 - 5.5 |
| Temp. Range (°C) | -40 to +85°C |
| Timer | 8-bit x 4-ch, 16-bit x 5-ch |
| Width (mm) | 12 |
R8C/38W, R8C/38X, R8C/38Y, R8C/38Zは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては、 RL78/F12, RL78/F13, RL78/F14, RL78/F15 などをご検討ください。