| Pkg. Type: | TFLGA |
| Pkg. Code: | pkg_1196 |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 6 x 6 x 1.05 |
| Pitch (mm): |
| RoHS (R2J30516MLG#U0) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TFLGA |
| Carrier Type | Tray |
| Advanced Features | Small package, Hi-speed servo for OIS |
| Application | Optical Image stabilizer, AF/Zoom/Iris/ND/Shutter control |
| Device Functions | Optical lenses control |
| Family Name | Lens Motor Driver |
| Lead Compliant | Yes |
| Lead Count (#) | 100 |
| Length (mm) | 6 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 4 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 6 x 6 x 1.05 |
| Remarks | E10A-USB Emulator available |
| Supply Voltage (V) | 3.3 - 3.3 |
| Tape & Reel | No |
| Target applications | Security camera, Industrial application |
| Thickness (mm) | 1.05 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.