メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
8-bit 4ch D/A Converter with Buffer Amplifiers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HWQFN
Pkg. Code:pkg_1730
Lead Count (#):16
Pkg. Dimensions (mm):3 x 3 x 0.8
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20164NP#W5)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)16
Carrier TypeTape & Reel
Pb (Lead) FreeYes
ApplicationD/A Converter
Icc (Typical) (mA)0.3
Io (mA)2
Lead CompliantYes
Length (mm)3
MOQ3000
Output I/VV
Pkg. Dimensions (mm)3 x 3 x 0.8
Pkg. TypeHWQFN
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)0.8
Width (mm)3

説明

The R2A20164 is an integrated circuit semiconductor of CMOS structure with 4 channels of built in D/A unnecessary and enabling configuration of a system with few component parts Serial data transfer type input can easily be used through a combination of three lines: DI, CLK, and LD. Outputs incorporate buffer op-amps that have a drive capacity of 1 mA or above for both sink source, and can operate over the entire voltage range from almost ground to Vcc ( 0 to 5V ), making peripheral elements unnecessary and enabling configuration of a system with few component parts. Very small QFN package is added to lineup. It is suitable for a small mounting and reduces the mounting area.