メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
8-bit 4ch D/A Converter with Buffer Amplifiers for I²C BUS (Corresponds to Fast mode)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_1154
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 2.03
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0040
RoHS (R2A20154SP#W5)英語日本語
Moisture Sensitivity Level (MSL)

製品スペック

Lead Count (#)8
Carrier TypeTape & Reel
Pb (Lead) FreeYes
ApplicationD/A Converter
Icc (Typical) (mA)0.8
Io (mA)2
Lead CompliantYes
Length (mm)5
MOQ2500
Output I/VV
Pkg. Dimensions (mm)5 x 4 x 2.03
Pkg. TypeSOP
Remarks2.7 to 5.5V Builtin Power On Reset
Resolution (bits)8
Supply Voltage (V)3 - 5
Supply Voltage Vs Range3 to 5
Tape & ReelNo
Thickness (mm)2.03
Width (mm)4

説明

The R2A20154 is an integrated circuit semiconductor of CMOS structure with 4 channels of built in D/A converters with output buffer operational amplifiers. It is the electrical characteristic improvement version of the M62334. The input is 2-wires serial method is used for the transfer format of digital data to allow connection with a microcomputer with minimum wiring. This IC corresponds to Fast mode of I²C BUS standard. The output buffer operational amplifier employs AB class output circuit with sync and source drive capacity of 1. 0mA or more, and it operates in the whole voltage range from Vcc to ground.