| CADモデル: | View CAD Model |
| Pkg. Type: | SOP |
| Pkg. Code: | pkg_34 |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 13 x 6 x 2.2 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| RoHS (R2A20132SP#U0) | 英語日本語 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 20 |
| Carrier Type | Tape & Reel |
| Pb (Lead) Free | Yes |
| Icc (Typical) (mA) | 5.2 |
| Lead Compliant | Yes |
| Length (mm) | 13 |
| MOQ | 1 |
| Parametric Category | Power Factor Correction (PFC) Controllers |
| Pkg. Dimensions (mm) | 13 x 6 x 2.2 |
| Pkg. Type | SOP |
| Remarks | CRM Interleaved PFC |
| Tape & Reel | No |
| Thickness (mm) | 2.2 |
| Tstg (Max) (°C) | 150 |
| Tstg (Min) (°C) | -55 |
| Width (mm) | 6 |
The R2A20132SP controls two boost converters to provide a active power factor correction. The R2A20132SP is based on R2A20112 and additional functions are Slave drop function at light load, Off time control, Brownout, Double OVP, Dynamic under voltage protection, and ZCD signal open detection. Also the reference voltage tolerance is improved. The R2A20132SP adopts critical conduction mode for power factor correction and realizes high efficiency and a low switching noise by zero current switching. Interleaving function improve ripple current on input or output capacitor by 180 degrees phase shift. The feedback loop open detection, over current protection are built in the R2A20132SP, and can constitute a power supply system of high reliability with few external parts.