メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Continuous Conduction Mode PFC Control IC

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_32
Lead Count (#):16
Pkg. Dimensions (mm):10 x 6 x 2.2
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (R2A20131SP#W0)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)16
Pb (Lead) FreeYes
FunctionLoad tracing boost, Brownout
Icc (Typical) (mA)2.5
Lead CompliantYes
Length (mm)10
MOQ2000
Parametric CategoryPower Factor Correction (PFC) Controllers
Pkg. Dimensions (mm)10 x 6 x 2.2
Pkg. TypeSOP
RemarksCCM Single PFC
Tape & ReelNo
Thickness (mm)2.2
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
Width (mm)6

説明

The R2A20131 is power factor correction control IC of continuous conduction mode. The R2A20131 is built in Load Tracing Boost, Brownout, Over Voltage Protection, Over Current Protection, FeedBack loop Open detection and Power Good Function. Load tracing boost function bring improvement of efficiency at light load with few external parts. The feedback loop open detection, and over current protection are built in the R2A20131, and can constitute a power supply system of high reliability with few external parts. Power Good Function monitors PFC output voltage and can adjust no-good level.