メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
ICs for PFC Power Supply

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_32
Lead Count (#):16
Pkg. Dimensions (mm):10 x 6 x 2.2
Pitch (mm):

環境及び輸出分類情報

RoHS (R2A20115SP#W0)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOP
FunctionConstant power Limiter
Icc (Typical) (mA)3.4
Lead CompliantYes
Lead Count (#)16
Length (mm)10
MOQ2000
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 6 x 2.2
RemarksCCM Single PFC
Tape & ReelNo
Thickness (mm)2.2
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
Width (mm)6

説明

Support is limited to customers who have already adopted these products.

R2A20115 is a power-factor correction (PFC) controller IC, which employs continuous conduction mode as PFC control mode. Various kinds of functions such as constant power limit, overvoltage detection, overcurrent detection, soft start function, feedback-loop open detection, and the function holding its operation through momentary outage (PFC hold function) are incorporated in a single chip. These functions reduce external circuitry. The constant power limit function significantly reduces coil vibration, which is caused by the operation of a conventional overcurrent detection circuit when the system is overloaded. The PFC hold function enables quick recovery by keeping PFC operation active for a certain duration (hold time) during momentary outage/power failure. The hold time can be adjusted by an external capacitor. This IC provides the separated pin used for detecting overcurrent, so that, the preset current value range for overcurrent detection becomes wider than before. The shutdown function with latch mode is also implemented. A soft-start control pin is provided for the easy adjustment of soft-start operation. And also the dynamic over voltage protection function integrated in this IC reduces overshooting of the output voltage, which might occur for the duration of startup, recovery after momentary power failure and just after a sudden variation of a load.