メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_1051
Lead Count (#):40
Pkg. Dimensions (mm):7 x 7 x 1.7
Pitch (mm):

環境及び輸出分類情報

RoHS (R2A20114AFP#W1)英語日本語
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeLQFP
FunctionShunt resistor sensing, Frequency Modulation, Phase drop
Icc (Typical) (mA)5
Lead CompliantNo
Lead Count (#)40
Length (mm)7
MOQ2000
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)7 x 7 x 1.7
RemarksCCM Interleaved PFC
Tape & ReelNo
Thickness (mm)1.7
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
Width (mm)7

説明

Support is limited to customers who have already adopted these products.

R2A20114AFP/ASP is a boost converter control IC with PFC (Power Factor Correction). Employing continuous conduction mode interleaving PFC, it performs higher efficiency and lower switching noise even for high power use. Interleaving control of the boost converters, namely, producing 180 degrees phase shift between the output signals (GD1, 2) driving the boost converters, enables the system to perform high conversion efficiency and low switching noises and, at the same time, to reduces ripple currents in input and output current and then this allows use of smaller components such as boost inductors, input filters and output capacitors. R2A20114AFP/ASP integrates a various kinds of protection circuits, such as the detection circuit of breaking of wire in feedback loop, two modes of over voltage protection circuits, over current protection circuit and error output circuit (*1 ), which improve the reliability of the power supply system and reduce the number of component parts on the system.