メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power Supply IC for R-Car

パッケージ情報

Pkg. Type:HTFQFP
Pkg. Code:pkg_11015
Lead Count (#):64
Pkg. Dimensions (mm):10 x 10 x 1.2
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (R2A11301FT#X9)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)64
Pb (Lead) FreeYes
Device FunctionsPower supply
Lead CompliantNo
Length (mm)10
MOQ2000
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pkg. Dimensions (mm)10 x 10 x 1.2
Pkg. TypeHTFQFP
Qualification LevelAutomotive
Supply Voltage (V)14 - 3.3
Tape & ReelNo
Target applicationsCar Navigation
Thickness (mm)1.2
Tstg (Max) (°C)150
Tstg (Min) (°C)-55
Width (mm)10

説明

R2A11301FT is a single-chip system power supply for CPU core and DDR (DDR2 and DDR3).