メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_657
Lead Count (#):32
Pkg. Dimensions (mm):20 x 11 x 3
Pitch (mm):

環境及び輸出分類情報

RoHS (R1EV5801MBSDRDI#B0)英語日本語
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Carrier TypeEmbossed Tape
Access Time (ns)250
ApplicationConsumer/Industrial
Family NameParallel EEPROM
Lead CompliantYes
Lead Count (#)32
Length (mm)20
MOQ1
Memory Capacity (kbit)1000
Moisture Sensitivity Level (MSL)3
Organization (bit)x 8
Organization (kword)128
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 11 x 3
Pkg. TypeSOP
Remarkswith reset function
Supply Voltage (V)2.7 - 5.5
Tape & ReelNo
Thickness (mm)3
Width (mm)11

説明

Renesas Electronics’ R1EV5801MB is an electrically erasable and programmable ROM organized as 131072-word × 8-bit. It has realized High-Speed, low power consumption and high reliability by employing advanced MONOS memory technology and CMOS process and circuitry technology. It also has a 128-byte page programming function to make the write operations faster.