メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
11.1Gb/s Lane Extender

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QFN
Pkg. Code:LYA
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0 x 0.90
Pitch (mm):0.5

環境及び輸出分類情報

ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (QLX111RIQSR)ダウンロード
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

製品スペック

Pkg. TypeQFN
Carrier TypeReel
Channels (#)1
Lead Count (#)16
Length (mm)3
MOQ200
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)3.0 x 3.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VS (V)1.2
Width (mm)3

説明

The QLx111GRx is a settable single-channel receive-side equalizer with extended functionality for advanced protocols operating with line rates up to 11. 1Gb/s such as 10G Ethernet (10GBase-CR). The QLx111GRx compensates for the frequency dependent attenuation of copper twin-axial cables, extending the signal reach up to at least 10m on 28AWG cable. The small form factor, highly-integrated design is ideal for high-density data transmission applications including active copper cable assemblies. The equalizing filter within the QLx111GRx can be set to provide optimal signal fidelity for a given media and length. The compensation level for the filter is set by two external control pins. Operating on a single 1. 2V power supply, the QLx111GRx enables per channel throughputs of 10Gb/s to 11. 1Gb/s while supporting lower data rates including 8. 5, 6. 25, 5, 4. 25, 3. 125, and 2. 5Gb/s. The QLx111GRx uses current mode logic (CML) input/output and is packaged in a 3mmx3mm 16 lead QFN. LOS support is included for module applications.