メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (PS7160L-1A-A)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Breakdown Voltage (BV) (kV rms)1.5
Cout (Typical) (pF)110
IL (mA)90
Lead CompliantYes
MOQ50
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)42
Tape & ReelNo
Target applicationsMeasuring instrument, FA
VF (Max)1.4
VL (V)600
toff (Max) (ms)0.2
ton (Max) (ms)1.5

説明

Support is limited to customers who have already adopted these products.