| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (PS7113-1A-A) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Breakdown Voltage (BV) (kV rms) | 1.5 |
| Cout (Typical) (pF) | 250 |
| IL (mA) | 350 |
| Lead Compliant | Yes |
| MOQ | 50 |
| Output Type | 1a |
| Pb (Lead) Free | Yes |
| Ron (Typical) (Ohms) | 0.9 |
| Tape & Reel | No |
| Target applications | Measuring instrument, Tester, FA, Exchange, Sensor |
| VF (Max) | 1.4 |
| VL (V) | 100 |
| toff (Max) (ms) | 0.2 |
| ton (Max) (ms) | 3 |
Support is limited to customers who have already adopted these products.