メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Photocouplers / Optocouplers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Assembly LocationJAPAN
Lead CompliantYes
Longevity2030 12月
MOQ100
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Price (USD)$0.28883
Tape & ReelNo
Wafer Fab LocationJAPAN

説明

Support is limited to customers who have already adopted these products.

The PS2561-1 is optically coupled isolators containing a GaAs light emitting diode and an NPN silicon phototransistor. The PS2561-1 is in a plastic DIP (Dual In-line Package) and the PS2561L-1 is lead bending type (Gull-wing) for surface mount. The PS2561L1-1 is lead bending type for long creepage distance. The PS2561L2-1 is lead bending type for long creepage distance (Gull-wing) for surface mount.