概要
説明
The SLG46533V/M provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46533V/M. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
特長
- Logic and Mixed-Signal Circuits
- Highly Versatile Macrocells
- Read Back Protection (Read Lock)
- 1.8V (±5%) to 5V (±10%) Supply
- Operating Temperature Range: -40°C to 85°C
- RoHS-Compliant/Halogen-Free
- Macrocells Overview
- Four Analog Comparators (ACMP)
- Two Voltage References (Vref)
- Twenty-six Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- Twelve Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or 3-bit LUT
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Five 8-bit delays/counters or 3-bit LUTs
- Two 16-bit delays/counters or 4-bit LUTs
- Two Deglitch Filters with Edge Detectors
- Combinatorial Logic
- One 4-bit LUT
- Serial Communications
- I2C Protocol compliant
- 16x8 RAM Memory with Defined NVM OTP Initial State
- Pipe Delay - 16 Stage/3 Output (Part of Combination Function Macrocell)
- Programmable Delay
- Two Oscillators (OSC)
- Configurable 25kHz/2MHz
- 25MHz RC Oscillator
- Crystal Oscillator
- Power-On Reset (POR)
- Analog Temperature Sensor
製品比較
アプリケーション
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
Software title
|
Software type
|
会社名
|
---|---|---|
Go Configureソフトウェアハブ Go Configure Software Hubは、GreenPAK構成可能なミックスド・シグナル・マトリクスやForgeFPGA™デバイスなど、さまざまな製品の開発サポートを提供します。
|
Software Package | ルネサス |
1件
|
ボード&キット
GreenPAK SLG46533V Development Kit with Socket Adapter
The SLG46533V-SKT includes the SLG4SA20-20x30 socket adapter and 50 SLG46533V samples.
GreenPAK SLG46533V 20-Pin DIP Prototyping Board
The SLG46533V-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK SLG46533M Development Kit with Socket Adapter
The SLG46533M-SKT includes the SLG4SA22-20x22 socket adapter and 50 SLG46533M samples.
GreenPAK SLG46533M 20-Pin DIP Prototyping Board
The SLG46533M-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. It requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK先行開発ボード
GreenPAK先行開発ボードは、SLG46xxxX-SKT/SLG47xxxV-SKTソケットキットと使用することで、GreenPAKデバイスのプログラミング、エミュレーション、およびテスト機能など全てを提供します。
GreenPAK Designerソフトウェア( Go Configure™ Software Hubに組み込まれている)と連携して動作し、設計者は次のことが可能になります...
Test this Board Remotely
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK System Reset IC Demonstration Board
The SLG4RSTIC-DMO is a system reset demonstration board.
GreenPAK™ is an ideal solution for a fully customizable system reset IC. Since electronics containing complex, code-based Integrated Circuits (ICs) are prone to lock-ups, it can lead to a degraded user experience, damaged components,...
GreenPAK Keypad Scanner Demonstration Board
The SLG4KPDSC-DMO is a keypad scanner demonstration board.
Using an MCU or SoC to scan a keypad is a less than ideal solution for human input. It often makes sense to offload keypad scanning to a dedicated IC to reduce the power and I/O burden on larger, less efficient, and more expensive...
GreenPAK GPIO Expander Demonstration Board
The SLG4IOEXP-DMO is a GPIO expander demonstration board. Many programmable mixed-signal products include an I2C block which makes these components perfect for a GPIO expander allowing you to add new features, logic, timing, and sensing to already highly integrated designs.
GreenPAK Lite開発ボード
GreenPAK Lite開発ボードは、 Go Configure™ソフトウェアハブとペアで動作し、GreenPAKデバイスのプログラミング、エミュレーション、およびテストなど全ての機能を提供します。 ボードの機能は、ルネサスのRX66T MCUによって提供されます。
Evaluation Board Kit for RZ/G3S MPU
RZ/G3Sの評価に最適な評価ボードキットです。 RZ/G3S評価ボードキットは、SMARC v2.1規格に準拠したモジュールボード(SOM)と、キャリアボードで構成されています。
- 同梱物
- RZ/G3S SMARCモジュールボード(SMARC2.1)
- RZ SMARCシリーズ キャリアボードII
- RZ SMARCシリーズ JTAGアダプタケーブル
- シリアルデバッグ用USB タイプA - USB Micro Bケーブル
- 付属品:ネジ、スペーサー
*以下は各自でご用意ください。
- 65WUSBタイプ充電器
- USB PD対応
- 出力5V3A、9V3A、15V3A、20V3.25A
- USB タイプC -...
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター