メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Distributed Feed-Back (DFB) pulsed laser diode
  • High output power: Pf = 80 mW @ IFP = 450 mA, PW = 10 μs, Duty = 1%
  • Wavelength: λp = 1 625 nm
  • Single mode fiber pigtail

説明

The NX8601BF-AA is a 1 625 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).

適用されたフィルター