| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX8369YK-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Ith (Typical) (mA) | 8 |
| Lead Compliant | No |
| MOQ | 100 |
| Pb (Lead) Free | Yes |
| Pf / Po (Typical) (mW) | 0.5 |
| Tape & Reel | No |
| Target applications | 10GbE/10GFC |
| Tstg (Max) (°C) | 95 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) for BD (nm) | 1310 |
The NX8369YK is a Laser Diode.