| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX7563JB-BC-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| IFP @PW: 10 μs, Duty: 1 % (mA) | 1000 |
| Ith (Typical) (mA) | 40 |
| Lead Compliant | No |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pf / Po (Min) (mW) | 135 |
| Tape & Reel | No |
| Target applications | for OTDR |
| Tstg (Max) (°C) | 70 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) (nm) | 1550 |
The NX7563JB-BC is a 1 550 nm Multiple Quantum Well (MQW) structure pulsed laser diode DIP module with single mode fiber and internal thermoelectric cooler. It is designed for light sources of optical measurement equipment (OTDR).