| CADモデル: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| RoHS (NX6511GH-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Ith (Typical) (mA) | 10 |
| Lead Compliant | No |
| MOQ | 500 |
| Pb (Lead) Free | Yes |
| Pf / Po (Min) (mW) | 5 |
| Remarks | FL=10mm |
| Tape & Reel | No |
| Target applications | 1.25Gb/s FTTH P2P, OC-48 IR-2 |
| Tstg (Max) (°C) | 85 |
| Tstg (Min) (°C) | -40 |
| Λp (Typical) for BD (nm) | 1550 |
The NX6511GH is a Laser Diode.