メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
270/1 290/1 310/1 330 nm AlGaInAs MQW-DFB Laser Diode for 40GBASE-LR4 Application

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

RoHS (NX6350EP27-AZ)英語日本語
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

製品スペック

Ith (Typical) (mA)8
Lead CompliantNo
MOQ500
Pb (Lead) FreeYes
Pf / Po (Min) (mW)8.5
RemarksFL=6.15mm, λp=1270nm, 1290nm, 1310nm, 1330nm
Tape & ReelNo
Target applications10G BASE LR/LW, 40GBASE-LR4
Tstg (Max) (°C)95
Tstg (Min) (°C)-40
Λp (Typical) for BD (nm)1330

説明

The NX6350EP series is a 1 270/1 290/1 310/1 330 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) laser diode with InGaAs monitor PIN-PD.