| CADモデル: | View CAD Model |
| Pkg. Type: | SOIC |
| Pkg. Code: | DCG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 4.9 x 3.9 x 1.5 |
| Pitch (mm): | 1.27 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 0 |
| Qty. per Carrier (#) | 97 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | 0 to 70°C |
| Core Voltage (V) | 3.3 |
| Feedback Divider | 24 - 24 |
| Input Freq (MHz) | 25 - 25 |
| Input Type | LVPECL |
| Inputs (#) | 1 |
| Length (mm) | 4.9 |
| MOQ | 485 |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 100 - 100 |
| Output Signaling | LVPECL |
| Output Type | LVPECL |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 1 |
| Package Area (mm²) | 19.1 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 4.9 x 3.9 x 1.5 |
| Pkg. Type | SOIC |
| Product Category | FemtoClock, General Purpose Clocks |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Thickness (mm) | 1.5 |
| VCO Max Freq (MHz) | 680 |
| VCO Min Freq (MHz) | 560 |
| Width (mm) | 3.9 |
| Xtal Freq (KHz) | 23.33 - 28.33 |
| Xtal Inputs (#) | 1 |
The NV021 is a Fibre Channel Clock Generator. The NV021 uses a 25MHz crystal to synthesize 100MHz. The NV021 has excellent <2ps phase jitter performance, over the 637KHz – 10MHz integration range. The NV021 is packaged in a small 8-pin SOIC, making it ideal for use in systems with limited board space.