メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Channel temperature 175 degree rating
  • Super low on-state resistance RDS(on) = 3.9 mΩ MAX. (VGS = 10 V, ID = 44 A)
  • Low Ciss: Ciss = 9600 pF TYP.

説明

Support is limited to customers who have already adopted these products.

The NP88N055KUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

適用されたフィルター