メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25
Pkg. Code:pkg_7558
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (NP88N04CHE-AZ)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Pb (Lead) FreeYes
Carrier TypeBag
Channels (#)1
Ciss (Typical) (pF)7300
ID (A)88
Lead CompliantNo
Length (mm)10
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)288
Pkg. TypeMP-25
Qg typ (nC)120
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.3
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)8

説明

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 40V 88A 4. 3mohm MP-25/TO-220 Automotive