メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25K
Pkg. Code:pkg_7565
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (NP82N04MUG-S18-AY)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)6500
ID (A)82
Lead CompliantNo
Length (mm)10
MOQ50
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)143
Pkg. TypeMP-25K
Qg typ (nC)106
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)4.2
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

説明

Support is limited to customers who have already adopted these products.