メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Nch Power MOSFET 40V 75A 5.5mohm Power SON-8 5x6 for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HSON
Pkg. Code:pkg_7528
Lead Count (#):8
Pkg. Dimensions (mm):5 x 5 x 1.45
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (NP74N04YUG-E2-AY)英語日本語
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)3620
FunctionPower MOSFETs
Gate LevelStandard
ID (A)75
Id max @ 25°C (A)75
Lead CompliantNo
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)120
Pkg. Dimensions (mm)5 x 5 x 1.45
Pkg. TypeHSON
Qg typ (nC)64
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)5.5
RDS (ON) (Typical) @ 10V / 8V (mohm)4.2
Series NameNP Series
Standard Pkg. TypeSO8-FL 5x6
Tape & ReelNo
Thickness (mm)1.45
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)5

説明

The NP74N04YUG is N-channel MOS Field Effect Transistor designed for high current switching applications.