メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

特長

  • Channel temperature 175 degree rated
  • Super low on-state resistance RDS(on) = 3.8 mΩ MAX. (VGS = 10 V, ID = 30 A)
  • High current rating ID(DC) = ±60 A
  • Low input capacitance Ciss = 5000 pF TYP.
  • Designed for automotive application and AEC-Q101 qualified

説明

Support is limited to customers who have already adopted these products.

The NP60N03SUG is N-channel MOS Field Effect Transistor designed for high current switching applications.

適用されたフィルター