| CADモデル: | View CAD Model |
| Pkg. Type: | MP-3 AL |
| Pkg. Code: | |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (NP22N055HHE-AZ) | 英語日本語 |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pb (Lead) Free | Yes |
| Carrier Type | Bag |
| ID (A) | 22 |
| Lead Compliant | No |
| Lead Count (#) | 3 |
| MOQ | 1000 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pkg. Type | MP-3 AL |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 39 |
| Series Name | NP Series |
| Standard Pkg. Type | TO-251 / IPAK |
| Tape & Reel | No |
| VDSS (Max) (V) | 55 |
Support is limited to customers who have already adopted these products.