メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25ZT
Pkg. Code:pkg_7566
Lead Count (#):7
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095

製品スペック

Lead Count (#)7
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
Channels (#)1
Ciss (Typical) (pF)17100
FunctionPower MOSFETs
Gate LevelStandard
ID (A)180
Id max @ 25°C (A)180
Lead CompliantNo
Length (mm)10
MOQ800
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)288
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZT
Qg typ (nC)260
Qualification LevelAutomotive
RDS (ON) (Max) @10V (mohm)1.5
Series NameNP Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-263-7 / D2PAK-7
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

説明

Support is limited to customers who have already adopted these products.

The NP180N04TUG is N-channel MOS Field Effect Transistor designed for high current switching applications.