メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
40 V – 120 A – N-channel Power MOS FET

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25SK
Pkg. Code:pkg_7564
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (NP120N04NUK-S18-AY)英語日本語
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)8300
ID (A)120
Lead CompliantNo
Length (mm)10
MOQ50
Mounting TypeThrough Hole
Nch/PchNch
Pch (W)288
Pkg. TypeMP-25SK
Qg typ (nC)160
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1.95
RDS (ON) (Typical) @ 10V / 8V (mohm)1.65
Series NameNP Series
Tape & ReelNo
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

説明

The NP120N04NUK is N-channel MOS Field Effect Transistors designed for high current switching applications.