メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs for Automotive

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MP-25ZP
Pkg. Code:pkg_7563
Lead Count (#):3
Pkg. Dimensions (mm):10 x 9 x 4.9
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
RoHS (NP109N04PUJ-E2B-AY)英語日本語
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Channels (#)1
Ciss (Typical) (pF)6900
ID (A)110
Lead CompliantNo
Length (mm)10
MOQ1000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)220
Pkg. Dimensions (mm)10 x 9 x 4.9
Pkg. TypeMP-25ZP
Qg typ (nC)115
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)2.3
Series NameNP Series
Standard Pkg. TypeTO-263 / D2PAK
Tape & ReelNo
Thickness (mm)4.9
VDSS (Max) (V)40
VGSS (V)20
Vgs (off) (Max) (V)4
Width (mm)9

説明

Support is limited to customers who have already adopted these products.

Nch Single Power MOSFET 40V 110A 2. 3mohm MP-25ZP/TO-263 Automotive