メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

説明

Support is limited to customers who have already adopted these products.

Diodes of numerous voltages and packages suitable for reference supplies and other applications, including diodes that achieved a guaranteed minimum of 8 kV or 30 kV in the contact discharge test of the IEC 6100-4-2 electromagnetic compatibility standard, and diodes with bidirectional function, are available.

適用されたフィルター