メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

特長

  • Low on-state resistance: RDS(on) = 12.9mΩ max. (VGS = 10V, ID = 30A)
  • Low Ciss: Ciss = 2170pF typ. (VDS = 25V)
  • High current: ID(DC) = ±60A
  • RoHS compliant
  • Quality grade: Standard

説明

The N0606N is an N-channel MOSFET rated at 60V, 60A, 12.9mΩ Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.

アプリケーション

  • High current switching

適用されたフィルター