メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
Power MOSFETs with Support for High-efficiency Drive and Low Heat Design

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:TO-247
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)13000
ID (A)180
Lead CompliantNo
MOQ30
Moisture Sensitivity Level (MSL)1
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeTO-247
Qg typ (nC)220
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)1.9
RDS (ON) (Typical) @ 10V / 8V (mohm)1.5
Tape & ReelNo
VDSS (Max) (V)55
VGSS (V)20

説明

The N0531N is an N-channel MOSFET rated at 55V, 180A, 1.9mΩ Rdson(max). The device, available in a TO-247A package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.