メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
LVPECL Clock Synthesizer

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PLG28
Lead Count (#):28
Pkg. Dimensions (mm):11.5 x 11.5 x 3.63
Pitch (mm):1.27

環境及び輸出分類情報

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)2

製品スペック

Pkg. TypePLCC
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
C-C Jitter Max P-P (ps)90
Core Voltage (V)3.3
Divider Value1, 2, 4, 8
Feedback Divider1 - 511
Feedback InputNo
FunctionSerIally programmable SynthesIzers
Input Freq (MHz)20
Input TypeCrystal
Inputs (#)1
Length (mm)11.5
MOQ500
Moisture Sensitivity Level (MSL)2
Multiply/Divide Value1
Operating Freq400
Output Banks (#)1
Output Freq Range (MHz)25 - 400
Output SignalingLVPECL
Output TypeLVPECL
Output Voltage (V)3.3
Outputs (#)1
Package Area (mm²)132.3
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)70
Pitch (mm)1.27
Pkg. Dimensions (mm)11.5 x 11.5 x 3.63
Pre Divider16
Prog. ClockYes
Prog. InterfaceSerial, Parallel
Qty. per Carrier (#)0
Qty. per Reel (#)500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)3.63
VCO Max Freq (MHz)1600
VCO Min Freq (MHz)800
Width (mm)11.5
Xtal Freq (KHz)20
Xtal Inputs (#)1

説明

The MPC9229 is a 3.3 V compatible, PLL based clock synthesizer targeted for high performance clock generation in mid-range to high-performance telecom, networking and computing applications. With output frequencies from 25 MHz to 400 MHz and the support of differential PECL output signals the device meets the needs of the most demanding clock applications. Features