ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。
データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。
| CADモデル: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | PCG28 |
| Lead Count (#): | 28 |
| Pkg. Dimensions (mm): | 9.9 x 3.8 x 1.47 |
| Pitch (mm): | 0.64 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pkg. Type | QSOP |
| Lead Count (#) | 28 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Advanced Features | Reference Output |
| Core Voltage (V) | 3.3 |
| Feedback Input | No |
| Input Freq (MHz) | 13.5 - 13.5 |
| Input Type | Crystal |
| Inputs (#) | 1 |
| Length (mm) | 9.9 |
| MOQ | 144 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Banks (#) | 8 |
| Output Freq Range (MHz) | 5.06 - 108 |
| Output Type | LVCMOS |
| Output Voltage (V) | 3.3 |
| Outputs (#) | 8 |
| Package Area (mm²) | 37.6 |
| Pb Free Category | e3 Sn |
| Period Jitter Typ P-P (ps) | 250 |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 9.9 x 3.8 x 1.47 |
| Prog. Clock | No |
| Qty. per Carrier (#) | 48 |
| Qty. per Reel (#) | 0 |
| Reference Output | Yes |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | No |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 1.47 |
| Width (mm) | 3.8 |
The MK3771-17 is a low cost, low jitter, high-performance VCXO and clock synthesizer designed for set-top boxes and HDTV receivers. The on-chip Voltage Controlled Crystal Oscillator accepts a 0 to 3.3 V input voltage to cause the output clocks to vary by ±100 ppm. Using IDT's patented VCXO and analog Phase-Locked Loop (PLL) techniques, the device uses an inexpensive 13.5 MHz crystal input to produce multiple output clocks including selectable BCLK, a selectable audio clock, two communications clocks, a 13.5 MHz clock, and three 27 MHz clocks. All clocks are frequency locked to the 27 MHz output (and to each other) with zero ppm error, so any output can be used as the VCXO output.