概要
説明
SEGGER’s SystemView is a real-time recording and visualization tool tailored for analyzing and profiling embedded systems. It offers comprehensive insights into runtime behavior, surpassing traditional debuggers by capturing and visualizing data such as tasks, interrupts, timers, and API calls. It is compatible with RA, RX MCUs and RZ MPUs and RISC-V MCUs/MPUs, as well as Renesas Synergy™ Platform MCUs.
特長
- DataPlot Window visualizes variables, sensor data, and custom metrics alongside recorded events, offering synchronized views for precise debugging and optimization
- Broad compatibility enables operation with any CPU, RTOS, or bare-metal system
- J-Link, SEGGER RTT (Real-Time Transfer), IP, and UART connection versatile recording methods enable monitoring of systems with multiple CPU cores on a single chip
製品比較
アプリケーション
- Energy-saving IoT appliance
- Healthcare
- Home appliance
- Industrial controls
- Smart home