メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

SiGe Single Frequency VCSO

パッケージ情報

Pkg. Type:BOARD
Pkg. Code:ZA6
Lead Count (#):6
Pkg. Dimensions (mm):20.0 x 13.0 x 6.3
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeBOARD
Lead Count (#)6
Pb (Lead) FreeNo
Carrier TypeTube
Abs. Pull Range Min. (± PPM)100
Feedback InputNo
Freq. Stability Total (± PPM)300
Length (mm)20
MOQ10
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)1748.37 - 1748.37
Output TypeRF OUT
Outputs (#)1
Package Area (mm²)260
Pb Free Categorye0
Phase Jitter Typ RMS (ps)0.25
Pkg. Dimensions (mm)20.0 x 13.0 x 6.3
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)6.3
VCO Gain Typ. (ppm/V)340
Width (mm)13

説明

The M692SDM is a single frequency/single output SAW-based VCSO for low-jitter clock generation. The M692SDM incorporates an analog X2 frequency multiplier to provide an output frequency that is twice that of the fundamental VCSO frequency.