メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)

ルネサスのタイミング製品ポートフォリオは、SiTime社により買収されました。

データシート、各種ドキュメント、およびサンプルのご注文につきましては、2026年末まで引き続きRenesas.comにてご利用いただけます。新規設計、製品のご購入、サポート、および製品に関するお問い合わせにつきましては、SiTime.com をご利用いただくか、[email protected]までメールでお問い合わせください。SiTime社への全面的な移行は、2026年末までに完了する見込みです。

SiGe Dual Saw, Selectable Frequency VCSO

パッケージ情報

Pkg. Type:CLCC
Pkg. Code:CB6
Lead Count (#):6
Pkg. Dimensions (mm):7.5 x 5.0 x 3.0
Pitch (mm):2.54

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeCLCC
Lead Count (#)6
Pb (Lead) FreeYes
Carrier TypeTube
Abs. Pull Range Min. (± PPM)120
Feedback InputNo
Freq. Stability Total (± PPM)120
Length (mm)7.5
MOQ64
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)622.08 - 622.08, 672.163 - 672.163
Output TypeLVPECL
Outputs (#)1
Package Area (mm²)37.5
Pb Free Categorye4 Au
Phase Jitter Typ RMS (ps)0.2
Pitch (mm)2.54
Pkg. Dimensions (mm)7.5 x 5.0 x 3.0
Qty. per Carrier (#)64
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)3
VCO Gain Typ. (ppm/V)390
Width (mm)5

説明

The M685S02 is a dual SAW, selectable frequency VCSO frequency source for low-jitter clock generation. Two integrated SAW (surface acoustic wave) delay lines serve as high-Q resonators and the low noise SiGe VCSO IC provides a low noise floor and low 1/f phase noise. The combination of the SAW delays lines and the custom IC result in very low phase noise and jitter performance. The M685S02 is available in frequencies from 500 to 750 MHz with a guaranteed minimum pull-range of ±120 ppm. Industry-standard Kvco (VCO Gain) provides full replacement compatibility for most designs. The M685S02 is well suited for phase-locked loop applications, clock and data recovery circuits and other timing applications in telecom and optical fiber networking systems.