メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
8 Channel Capacitive Touch Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NQG28
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 4.0 x 0.8
Pitch (mm):0.4

環境及び輸出分類情報

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
GPIOs (#)1
I/O Voltage (V)1.65 - 5.5
InterfaceI2C, SPI, SMBUS
Length (mm)4
MOQ2500
Moisture Sensitivity Level (MSL)1
Package Area (mm²)16
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.8
Pkg. TypeVFQFPN
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.8
Width (mm)4

説明

The LDS6104 PureTouch® capacitive touch sensor IC is a highly accurate solution for capacitive touch sensor applications, supporting a wide variety of possible touch input types including buttons, scroll wheels, and sliders. The device contains 8 capacitive sensor input pins, 4 of which may be optionally configurable as Direct Communication Mode (DCM) outputs to emulate mechanical button operation.