メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
200W+ Digital RapidCharge AC/DC Controller with High-Frequency ZVS and Peak Power

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-10
Pkg. Code:DCG10
Lead Count (#):10
Pkg. Dimensions (mm):5.0 x 3.89 x 1.75
Pitch (mm):1

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)10
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Control ModePrimary-Side Regulation with MMC, ZVS, Peak Current Mode DCM
Switching Frequency (KHz)75 - 360
VBIAS (Max) (V)41
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +125°C
Advanced FeaturesCable Fault Protection, PrimAccurate
ApplicationAC/DC adapters for phones, tablets and laptops; Power supplies up to 200W for industry, home appliances and various battery chargers
Controller / IntegratedController
FET Driver Output Current (Max) (A)0.172
MOQ2500
No Load Power (mW)60
Output Power (Min) (W)1
Output Power Max (W)200
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceSi MOSFET, GaN FET
Pkg. TypeSOIC-10
Protection FeaturesOVP, SRSC, PCL/OCP, IUVP
Qualification LevelStandard
Simulation Model AvailableNo
Topology CharacteristicSSR Flyback
UVLO Falling (V)7.48
UVLO Rising (V)18

説明

The iW9880 is a next-generation digital zero-voltage switching (ZVS) flyback controller designed for high-efficiency AC/DC power conversion. Featuring high-frequency ZVS operation and peak power capability, it delivers high power density, precise voltage and current regulation, and low electromagnetic interference (EMI). The device supports USB Power Delivery (USB PD) and fixed-output power supply applications up to 200W.

Optimized for use with TL431 and other third-party secondary-side regulation (SSR) devices, the iW9880 enables accurate multi-level constant voltage (CV) regulation and stable fixed-output operation. Its advanced digital control architecture helps improve efficiency across a wide operating range while supporting fast transient response.

The iW9880 can also be paired with third-party USB PD protocol controllers to support USB PD 3.2 applications, delivering highly accurate voltage and current regulation, fast dynamic load response, and efficient power conversion for chargers, adapters, and other high-performance power supply designs.