メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
100W+ Digital Zero Voltage Switching RapidCharge™ AC/DC Controller, Compatible with Transphorm GaN

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-10
Pkg. Code:
Lead Count (#):10
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free

製品スペック

Lead Count (#)10
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +125°C
Advanced FeaturesCable Fault Protection, Direct Charge, PrimAccurate
ApplicationAdapters, Chargers, PSUs, Power Tools
Control ModeZVS, Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)1
No Load Power (mW)20
Output Power (Min) (W)1
Output Power Max (W)100
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pkg. TypeSOIC-10
Product CategoryFlyback & Forward Controllers
Protection FeaturesOVP, OTP, IUVP, PCL/OCP, SRSC
Qualification LevelStandard
Switching Frequency (KHz)95 - 130
Topology CharacteristicSSR Flyback
UVLO Falling (V)7
UVLO Rising (V)20
VBIAS (Max) (V)43

説明

The iW9801 digital AC/DC controller integrates Renesas' patented adaptive Zero Voltage Switching (ZVS) technology to enable ultra-small, lightweight, low-cost, and easily portable power supplies for smartphones, tablets, laptops, power tools, and other portable products. The device operates at high switching frequencies, which allows for a much smaller transformer and passive components, and supports USB Power Delivery 3.0 and 3.1 EPR with Programmable Power Supply (USB PD PPS), along with other RapidCharge protocols at 100W+ output power.

The iW9801 pairs with Renesas' iW709 secondary-side IC, which integrates fast charge protocol support, USB Power Delivery 3.0 Type-C control, and synchronous rectification FET control. It also pairs with Renesas' iW780 secondary-side IC, which supports USB PD 3.1 EPR. The combined chipset offers a complete high-power density AC/DC charging solution, efficiencies up to 94%, and advanced protection features to enable high-power charging with safe, cool operation in a small physical charger size.

The iW9801 also pairs with the iW780 for USB PD 3.1 for single- and multi-port adapters up to 240W.

The iW9801 is compatible with Transphorm GaN technology.

Learn more about Renesas' patented adaptive ZVS technology.