メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
PrimAccurate™ Off-Line Digital PWM Controller in a SOT-23 Package

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOT23-6L
Pkg. Code:
Lead Count (#):6
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free

製品スペック

Lead Count (#)6
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +125°C
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
FET Driver Output Current (Max) (A)4
MOQ3000
No Load Power (mW)30
Output Power (Min) (W)1
Output Power Max (W)30
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceFET
Pkg. TypeSOT23-6L
Qty. per Reel (#)3000
Qualification LevelStandard
Switching Frequency (KHz)40 - 40
Topology CharacteristicPSR Flyback
UVLO Falling (V)4
UVLO Rising (V)11
VBIAS (Max) (V)16

説明

The iW1697 is a high-performance AC/DC controller designed to drive an external power bipolar junction transistor (BJT) for peak current mode PWM flyback power supplies. Ideal for wall adapters in portable electronics and power supplies for consumer electronics, the iW1697 easily meets the Energy Star® specification for AC/DC single-output power supplies (Rev. 2.0) with no-load power consumption less than 20mW.

As a PrimAccurate™ controller, which uses primary-side control algorithms, the iW1697 does not need any direct secondary-side feedback components, eliminating the need for opto-isolators, reducing component count and solution cost. Additional features include Renesas' proprietary EZ-EMI™ technology, quasi-resonant control for optimal efficiency at heavy loads, cable and connector voltage drop compensation options, full protection from fault conditions, and tiny packaging. The iW1697 comes in three options, the iW1697-01 with a 300mV voltage drop compensation offset, the iW1697-03 with a 450mV voltage drop compensation offset, and the iW1697-05 with 150mV of offset compensation.