メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
10W AC/DC Digital Controller with <10mW Stand-by Power, Integrated Active Startup Circuit and Fast DLR

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOIC-7
Pkg. Code:
Lead Count (#):7
Pkg. Dimensions (mm):
Pitch (mm):

環境及び輸出分類情報

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

製品スペック

Lead Count (#)7
Protection FeaturesOVP (w/ Latch), OTP, IUVP, PCL/OCP, SRSC
Advanced FeaturesActive Start-Up, EZ-EMI, Fast DLR, PrimAccurate, SmartDefender
ApplicationAdapters, Chargers
Control ModePrimary-Side Regulation Peak Current Mode DCM
Controller / IntegratedController
No Load Power (mW)10
Output Power (Min) (W)1
Output Power Max (W)10
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Pass DeviceBJT
Pkg. TypeSOIC-7
Qualification LevelStandard
Switching Frequency (KHz)78 - 78
Topology CharacteristicFlyback
UVLO Falling (V)4.5
UVLO Rising (V)14.5
VBIAS (Max) (V)20

説明

The iW1600 PWM controller works with Renesas' iW600 secondary-side voltage position controller for ultra-fast dynamic load response, while PrimAccurate™ primary-side control eliminates the need for an optocoupler.

The iW1600 directly drives a bipolar junction transistor (BJT) for softer switching versus FETs, improving EMI and reducing the number of EMI filtering components.

With no-load power consumption of <10mW, the iW1600 integrates an active start-up circuit for the shortest start-up time without sacrificing no-load power consumption.

Comprehensive protection features include SmartDefender™ advanced hiccup technology to help address soft short circuits in cables and connectors.

Works with the iW600 voltage position controller for ultra-fast DLR.