メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Single or Multiple Cell Li-ion Battery Powered 4-Channel LED Driver

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:WLCSP-TCURDL
Pkg. Code:WFG
Lead Count (#):16
Pkg. Dimensions (mm):1.7 x 1.7 x 0.50
Pitch (mm):0.4

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

製品スペック

Lead Count (#)16
Carrier TypeReel
Pitch (mm)0.4
Pkg. Dimensions (mm)1.7 x 1.7 x 0.50
Pb (Lead) FreeNo
Temp. Range (°C)-40 to +85°C
Backlight for LCD Size (inches)17 - 17
Brightness ControlYes
Channels (#)4
Fault SwitchYes
Frequency Range (MHz)0.4 - 1.5
IQ (Max) (μA)1000
ISW (Typical) (mA)2800
Input Voltage (Max) (V)5.5
Input Voltage (Min) (V)2.4
Input Voltage Range (V)2.4 - 5.5
Integrated DiodeNo
InterfaceNo
LEDs (#)4
Length (mm)1.7
MOQ3000
Output Current Max/Channel (mA)40
Output Voltage (Max) (V)26
Over Voltage ProtectionYes
Parametric CategoryBacklight LED Drivers
Peak Efficiency (%)90
Pkg. TypeWLCSP-TCURDL
Qualification LevelStandard
Thickness (mm)0.5
Topology [Rail 1]Inductor Boost
Total Current for DC/DC Lighting (mA)160
Width (mm)1.7

説明

The ISL97692, ISL97693, ISL97694A are Intersil’s highly integrated 4- and 6-channel LED drivers for display backlighting. These parts maximize battery life by featuring only 1mA quiescent current, and by operating down to 2. 4V input voltage, with no need for higher voltage supplies. The ISL97692 has four channels and provides 8-bit PWM dimming with adjustable dimming frequency up to 30kHz. The ISL97693 has six channels with Direct PWM dimming control. The ISL97694A has 6 channels and provides 8-, 10-, or 12-bit PWM dimming with adjustable dimming frequency up to 30kHz, 7. 5kHz, or 1. 875kHz, respectively, controlled with I2C or PWM input. The ISL97692 and ISL97694A feature phase shifting that may be enabled optionally, providing an optimized phase delay between channels. In the ISL97692 and ISL97694A, phase shifting can multiply the effective dimming frequency by four and six allowing above audio-band PWM dimming with 10-bit dimming resolution. The ISL97692, ISL97693, ISL97694A employ adaptive boost architecture, which keeps the headroom voltage as low as possible to maximize battery life while allowing ultra low dimming duty cycle as low as 0. 005% at 100Hz dimming frequency in Direct PWM mode. The ISL97692, ISL97693, ISL97694A incorporate extensive protection functions including string open and short circuit detections, OVP, and OTP. The ISL97692, ISL97693 are offered in the 16 Ld 3x3mm TQFN package, and a 16 bump 1. 7x1. 7mm WLCSP for the ISL97692. The ISL97694A is offered in the 20 Ld 3x4mm TQFN package. All parts operate in ambient temperature range of -40°C to +85°C.