メインコンテンツに移動
Dual LDO with Low Noise, Low IQ, and High PSRR

パッケージ情報

Lead Count (#) 10
Pkg. Code LHU
Pitch (mm) 0.5
Pkg. Type DFN
Pkg. Dimensions (mm) 3.00 x 3.00 x 0.90

環境及び輸出分類情報

Pb (Lead) Free No
ECCN (US) EAR99
Moisture Sensitivity Level (MSL)
HTS (US)

製品スペック

Lead Count (#) 10
Carrier Type Reel
Pb (Lead) Free No
Temp. Range -40 to +85°C
Drop Out Voltage (Typical) 250 @ 300mA
Enable/Shutdown Yes
External Bias No
Fixed Output Voltage Option Yes
Input Voltage (Max) (V) 6.5
Input Voltage (Min) (V) 2.3
Input Voltage Range (V) 2.3 - 6.5
Length (mm) 3
MOQ 6000
Noise (10Hz to 100kHz) (μVrms) 30
O/P Voltage Accuracy (±%) 1.8
Output Current 1 (Max) (A) 0.15
Output Current 2 (Max) (A) 0.3
Output Voltage (Max) (V) 3.3
Output Voltage (Min) (V) 1.5
Output Voltage Range (V) 1.5 - 3.3
PGOOD Output No
PORs (#) 1
PSRR (db) 70
Parametric Category Linear Regulators (LDO)
Pitch (mm) 0.5
Pkg. Dimensions (mm) 3.0 x 3.0 x 0.90
Pkg. Type DFN
Qualification Level Standard
Quiescent Current 45 µA
Thickness (mm) 0.9
Width (mm) 3

説明

ISL9012 is a high performance dual LDO capable of sourcing 150mA current from Channel 1, and 300mA from Channel 2. The device has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The device integrates a Power-On-Reset (POR) function for the VO2 output. The POR delay for VO2 can be externally programmed by connecting a timing capacitor to the CPOR pin. A reference bypass pin is also provided for connecting a noise-filtering capacitor for low noise and high PSRR applications. The quiescent current is typically only 45µA with both LDO's enabled and active. Separate enable pins control each individual LDO output. When both enable pins are low, the device is in shutdown, typically drawing less than 0. 1µA. Several combinations of voltage outputs are standard. Output voltage options for each LDO range from 1. 5V to 3. 3V. Other output voltage options are available on request.