メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
100V, 1.25A Peak, High Frequency Half-Bridge Drivers

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:SOICN
Pkg. Code:MTF
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 0.00
Pitch (mm):1.3

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeSOICN
Carrier TypeTube
MOQ1960
Bootstrap Supply Voltage (Max) (V)114
Charge PumpNo
Fall Time0.016
Input Logic LevelCMOS
Lead Count (#)8
Length (mm)4.9
Pb (Lead) FreeNo
Peak Pull-down Current (A)1.25
Peak Pull-up Current (A)1.25
Pitch (mm)1.3
Pkg. Dimensions (mm)4.9 x 3.9 x 0.00
Qualification LevelStandard
Rise Time (μs)16
Temp. Range (°C)-40 to +125°C
Turn-Off Prop Delay (ns)31
Turn-On Prop Delay (ns)39
VBIAS (Max) (V)14
Width (mm)3.9

説明

ISL89400, ISL89401 The ISL89400, ISL89401 are 100V, high frequency, half-bridge N-Channel power MOSFET driver ICs. They are based on the popular HIP2100, HIP2101 half-bridge drivers, but offer several performance improvements. The ISL89400 has additional input hysteresis for superior operation in noisy environments and the inputs of the ISL89401 (like those of the ISL89400) can now safely swing to the VDD supply rail. Finally, both parts are available in a very compact 9 Ld DFN package and an 8 Ld SOIC to minimize the required PCB footprint.