メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
High Performance Industry Standard Single-Ended Current Mode PWM Controller

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:MSOP
Pkg. Code:MQR
Lead Count (#):8
Pkg. Dimensions (mm):3.0 x 3.0 x 0.00
Pitch (mm):0.7

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL8842AAUZ)ダウンロード

製品スペック

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.7
Pkg. Dimensions (mm)3.0 x 3.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
MOQ1960
Temp. Range (°C)-40 to +105°C
Bias Voltage Range (V)30 - 30
CAGE code34371
Control ModeVoltage, Peak Current Mode
Controller / IntegratedController
Die Sale Availability?No
Duty Cycle (%)100 - 100
FET Driver Output Current (Max) (A)1
FlowHarsh Environment & MIL-STD-883
Length (mm)3
No-Load Operating Current2.9 mA
Output Voltage (Max) (V)300
Outputs (Max) (#)1
PROTO Availability?No
PWMs (#)1
Parametric CategoryFlyback & Forward Controllers
Phases (Max)1
Pkg. TypeMSOP
Qualification LevelStandard
Quiescent Current90µA
RatingHarsh Environment
Supply Voltage (max) (V)30 - 30
Supply Voltage (min) (V)9 - 9
Switching Frequency (max) (kHz)1000
Switching Frequency (min) (kHz)2
TopologyBuck, Boost, Flyback, Forward
Topology CharacteristicFlyback, Boost, Buck, Forward, SEPIC
Topology [Rail 1]Single-Ended
UVLO Falling (V)8.8
UVLO Rising (V)14.4
VBIAS (Max) (V)30
VREF (V)5
Width (mm)3

説明

The ISL884xA is a high performance drop-in replacement for the popular 28C4x and 18C4x PWM controllers suitable for a wide range of power conversion applications including boost, flyback, and isolated output configurations. Its fast signal propagation and output switching characteristics make this an ideal product for existing and new designs. Features include 30V operation, low operating current, 90µA start-up current, adjustable operating frequency to 2MHz, and high peak current drive capability with 20ns rise and fall times.